Vane Axial Fans
Vane Axial fans are designed for commercial and industrial applications
where large volumes of air are required at moderate to high pressures.
The tubular design, high efficiency rotor and integral straightening
vanes provide high performance using minimal space. These fans
are an excellent choice for HVAC systems using variable air volumes,
clean rooms, parking garage exhaust, and tunnel ventilation. There
are a wide variety of vane axial models, arrangements and configurations.
These include belt and direct drive with manually adjustable blades. All models are available with Greenheck's
Sound Trap housing.
Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information
or to download the Acrobat reader)
- Technical Literature
- Coatings for Extreme Applications