Greenheck Fan Corporation - Building Value in Air
advanced search

Type I Wall Canopy

Type I Single Island Canopy

Type I Proximity (Backshelf)

Type II Hoods

Fire Suppression Systems

Filtration Options

Grease Extraction

External Supply Plenums

Utility Distribution

Controls/Energy Management

Exhaust Fans

Roof Supply Fans

Make-Up Air Systems

 

 

 WHAT'S NEW | FIND MY REP | CAREERS | CONTACT US | ABOUT GREENHECK
 PRODUCTS | QUICK DELIVERY | SOFTWARE | CAD DRAWINGS | APPLICATION INFO

KITCHEN VENTILATION SYSTEMS

Type I Single Island Style (V-Bank) Canopy Hoods

Greenheck's single island style (V-bank) canopy hoods are used over cooking equipment producing heat and grease laden effluent (Type I Hood). The V-bank design promotes efficient capture and containment in single island cooking applications. Single island style canopy hoods are used over one row of cooking equipment placed where no walls exist. Single island hoods can be seen from all directions, therefore, have four finished (Stainless Steel) sides.

Exhaust Only - Single Wall

GXEVThe exhaust only, single wall hood has no integral supply. The Supply air is introduced through ceiling diffusers or external supply plenums. The hood provides excellent capture and containment by equally drawing air from both sides of hood.

Face Supply

In a face-supply hood, the make-up air is supplied horizontally through the face via perforated panels in a manner that does not interfere with the cooking operations beneath the hood(s). The perforated panels are located on the face to ensure precise volume control and shall limit the throw to within several feet of the hood.

Special Design Hoods

Greenheck offers special design hoods such as radius corners, pizza hoods and hoods with cladding.

Radius Corner Hood

Radius HoodThe radius corner hood is a standard exhaust only island or wall canopy hood with round the corners. The rounded corners have a softer, more elegant feel that will give anyone a custom look for a reasonable price.

  • 430 and 304 stainless steel
  • 24-inch, 30-inch, and 36 inch hood height
  • Enclosure panels special order only
  • Available in exhaust only
  • No radius corner external supply plenums (available plenums must be flush mounted with the ceiling)


Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information or to download the Acrobat reader)

Catalog:
Kitchen Ventilation Systems - All Products (275k)
Application and Design Guide
Cut Sheets:
Island Canopy Hoods (83k)
Specification Sheets:
Model Designation Guide (62k)
Hood Specifications (204k)
Hanger Brackets:
Canopy Hoods - Single Island Hoods (47k)
Installation, Operation and Maintenance Manuals:
Canopy Hoods (2.38M)

About Greenheck · What's New · Find My Rep · Employment · Contact Us
Products · Quick Delivery · Software · CAD Drawings · Application Info
Chinese · Spanish

Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171

©2015 Greenheck Fan Corporation