Greenheck Fan Corporation - Building Value in Air
advanced search

Type I Wall Canopy

Type I Single Island Canopy

Type I Proximity (Backshelf)

Type II Hoods

Fire Suppression Systems

Filtration Options

Grease Extraction

External Supply Plenums

Utility Distribution

Controls/Energy Management

Exhaust Fans

Roof Supply Fans

Make-Up Air Systems

 

 

 WHAT'S NEW | FIND MY REP | CAREERS | CONTACT US | ABOUT GREENHECK
 PRODUCTS | QUICK DELIVERY | SOFTWARE | CAD DRAWINGS | APPLICATION INFO

KITCHEN VENTILATION SYSTEMS

Type II Hoods

Type II non filtered style kitchen hoods are available in canopy type models for commercial kitchen applications. The hoods are constructed of 18 gauge type 304 stainless steel.

Canopy Type II Hood - Model GO

GO Hood The Model GO hood is an exhaust only hood specifically designed for the removal of heat and odor in non-grease applications. The hood is available in wall, single island, and double island configurations in lengths from 36 inches to 192 inches, widths from 36 inches to 72 inches, and heights of 18, 24, 30, or 36 inches.


Canopy Type II Hood - Model GD

GD3 HoodThe Greenheck GD series non filtered hoods are specifically designed for the removal of moisture laden air from non-grease applications. The hoods include u-shaped gutters to capture and direct condensate to the drain. Available without baffles and with either one or two baffles to help condense the moisture from the air and direct it to the gutter.

Wall, canopy, single island, or double island configurations available from 36 inches to 192 inches in length, 36 inches to 72 inches in width, and 24, 30, or 36 inches in height.

Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information or to download the Acrobat reader)

Catalog:
Kitchen Ventilation Systems - All Products (275k)
Non-Filtered Hoods Catalog Model GO/GD (659k)
Application and Design Guide
Cut Sheets:
Canopy Hoods - Model GO/GD (108k)
Specification Sheets:
Model Designation Guide (62k)
Hood Specifications (204k)
Hanger Bracket Locations:
Canopy Hoods - Wall and Island Style (47k)
External Supply Plenums - Model ASP/VSP (32k)
Installation, Operation and Maintenance Manuals:
Canopy Hoods (2.38M)

About Greenheck · What's New · Find My Rep · Employment · Contact Us
Products · Quick Delivery · Software · CAD Drawings · Application Info
Chinese · Spanish

Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171

©2015 Greenheck Fan Corporation