Greenheck Fan Corporation - Building Value in Air
advanced search

Centrifugal Roof Exhaust Fans

Centrifugal Roof Upblast and
     Exhaust Fans

Centrifugal Roof Supply Fans

Centrifugal Ceiling and
     Cabinet Fans

Centrifugal Inline Fans

Centrifugal Utility Fans

Propeller Sidewall Fans

Propeller Hooded Roof Fans

Propeller Upblast Roof Exhaust Fans

Propeller Recirculating Roof Fans

Propeller Tube Axial Inline Fans

Propeller Mancoolers

Gravity Ventilators

Roof Curbs

 WHAT'S NEW | FIND MY REP | CAREERS | CONTACT US | ABOUT GREENHECK
 PRODUCTS | QUICK DELIVERY | SOFTWARE | CAD DRAWINGS | APPLICATION INFO

FANS AND VENTILATORS

Gravity Intake and Relief Ventilators

The Gravity Intake and Relief ventilators are non-powered and work on pressure differential between the inside and outside of the building.

Models FGI/FGR

FHI product photo Model FGI for intake and FGR for relief have the low silhouette Fabra Hood design. The Fabra Hood design is superior in appearance, load bearing strength, weather resistance, and dimensional flexibility..

Models GRS/GRSF

wih/grs product photo These spun aluminum ventilators are designed as intake or relief units for natural gravity or negative pressure systems. Model GRSI for intake and model GRSR for relief have an appearance to blend with other Greenheck products like Models G, GB, H-G, and H-GB. The model GRSF has a built in flashing flange for quick and easy installations without a roof curb.


Model WIH/WRH

WIH

These louvered penthouse ventilators are designed for where aesthetics are a concern. The housing is a louvered penthouse style that features extruded aluminum louvers. These models are designed for intake and relief applications for natural gravity or negative pressure systems. The louver design affords lower pressure drops while maintaining low hood heights and avoids the problem of detracting from architectural aesthetics. Their appearance blends with other Greenheck products like Models LDP, LBP, RSFP, and LSF.

Model RGU

model rgu image The RGU gravity upblast ventilator is designed for use as a weatherproof outlet on vertical high velocity exhaust systems

Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information or to download the Acrobat reader)

Catalog:
Gravity Fabra Hoods (Models FHI/FHR) (1511k)
Gravity Fabra Hoods (Models FGI/FGR) (1890k)
Gravity Ventilators (Model GRS) (495k)
Louvered Penthouses (Models WIH/WRH) (1,022k)
Specifications:
Gravity Ventilator, Model FGI (592k)
Gravity Ventilator, Model FGR (593k)
Gravity Ventilator, Model GRSI (594k)
Gravity Ventilator, Model GRSR (594k)
Gravity Ventilator, Model RGU (587k)

About Greenheck · What's New · Find My Rep · Employment · Contact Us
Products · Quick Delivery · Software · CAD Drawings · Application Info
Chinese · Spanish

Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171

©2015 Greenheck Fan Corporation